GreenPAK SLG47512 Development Kit with Socket Adapter
The SLG47512V-SKT includes the SLG4SA12-16x16 socket adapter and 50 SLG47512V samples.
The Logic Level Adapter Board is designed to provide the full functionality of the Advanced Development Board when working with the SLG475x2V / SLG475x3M.
The SLG47512V-SKT includes the SLG4SA12-16x16 socket adapter and 50 SLG47512V samples.
The SLG47513M-SKT includes the SLG4SA16LL-16x16 socket adapter and 50 SLG47513M samples.
搭配SLG46xxxX-SKT基座套件,为GreenPAK器件提供完整的编程、仿真和测试功能...
购买 / 样片 |
|
---|---|
器件号 | |
GREENPAK-LL-ADAPTER circle有效 |