The ISL60002 FGA voltage references are very high precision analog voltage references fabricated using the Renesas proprietary Floating Gate Analog (FGA) technology and feature low supply voltage operation at ultra-low 350nA operating current. Additionally, the ISL60002 family features guaranteed initial accuracy as low as ±1. 0mV and 20ppm/°C temperature coefficient. The initial accuracy and temperature stability performance of the ISL60002 family, plus the low supply voltage and 350nA power consumption, eliminates the need to compromise thermal stability for reduced power consumption, making it an ideal companion to high resolution, low power data conversion systems. Special Note: Post-assembly x-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.

特性

  • Reference voltages: 1.024V, 1.2V, 1.25V, 1.8V, 2.048V, 2.5V, 2.6V, 3.0V, and 3.3V
  • Absolute initial accuracy options: ±1.0mV, ±2.5mV, and ±5.0mV
  • Supply voltage range:
    • ISL60002-10, -11, -12, -18, -20, -25: 2.7V to 5.5V
    • ISL60002-26: 2.8V to 5.5V
    • ISL60002-30: 3.2V to 5.5V
    • ISL60002-33: 3.5V to 5.5V
  • Ultra-low supply current: 350nA typ
  • Low 20ppm/°C temperature coefficient
  • ISOURCE and ISINK = 7mA
  • ISOURCE and ISINK = 20mA for ISL60002-33 only
  • ESD protection: 5.5kV (Human Body Model)
  • Standard 3 Ld SOT-23 packaging
  • Operating temperature range:
    • ISL60002-10, -11, -12, -18, -20, -25, -26, -30: -40°C to +85°C
    • ISL60002-33: -40°C to +105°C
  • Pb-free (RoHS compliant)

应用

  • High resolution A/Ds and D/As
  • Digital meters
  • Bar code scanners

tune产品选择

器件号 Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOT23 Reel 250
Availability
Active SOT23 Reel 1000
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
star ISL60002 Datasheet 数据手册 PDF 2.39 MB
使用指南与说明
ISL60002XXEVAL1Z User Guide 指南 PDF 892 KB
应用指南 & 白皮书
AN1533: X-Ray Effects on Intersil FGA References 应用文档 PDF 421 KB
AN1494: Reflow and PC Board Assembly Effects on Intersil FGA References 应用文档 PDF 267 KB
AN177: Voltage Reference Application and Design Note 应用文档 PDF 1.39 MB
AN1325: Choosing and Using Bypass Capacitors 应用文档 PDF 2.06 MB
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters 应用文档 PDF 503 KB
AN9705: A Theoretical View of Coherent Sampling 应用文档 PDF 287 KB
PCN / PDN
PCN14050 - Fab site change, C5 Technology transfer to Palm Bay from XFAB and Yamaha for the listed products (Vrefs) 产品变更通告 PDF 209 KB
PCN10116 - Alternate Manufacturing Site for Assembly of the Listed Intersil SOT23 Packaged Products - Carsem, Ipoh Malaysia (CAM) 产品变更通告 PDF 177 KB
PCN10102 - Alternate Manufacturing Site for Intersil Product ISL60002* - Carsem-S (CAS), Ipoh Malaysia 产品变更通告 PDF 39 KB
其他
Analog ICs Brochure 日本語 手册 PDF 4.20 MB
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
TB475: ISL21009-25 and ISL60002-30 Capacitive Load Drive Capability 其他 PDF 1.17 MB