SLG59M1470V Evaluation Board
The SLG59M1470V-EVB board evaluates the SLG59M1470V GreenFET, Single N-Channel, Load Switch.
The SLG59M1470V is a 9.8 mΩ 6.0 A single-channel load switch that is able to switch 0.85 to 3.3 V power rails. The product is packaged in an ultra-small 1.5 mm x 2.0 mm package.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 376 KB | |
手册 | PDF 8.73 MB | |
指南 | PDF 2.76 MB | |
手册 | PDF 5.06 MB | |
应用文档 | PDF 911 KB | |
5 items
|
The SLG59M1470V-EVB board evaluates the SLG59M1470V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
TDFN-9 | Tape & Reel | 1 | |||
TDFN-9 |