SLG59M1440V Evaluation Board
The SLG59M1440V-EVB board evaluates the SLG59M1440V GreenFET, Single N-Channel, Load Switch.
The SLG59M1440V is designed for load switching applications. The part comes with one 40 mΩ 1.0 A rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.0 mm x 1.0 mm package.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 523 KB | |
手册 | PDF 8.73 MB | |
指南 | PDF 2.76 MB | |
手册 | PDF 5.06 MB | |
应用文档 | PDF 911 KB | |
5 items
|
The SLG59M1440V-EVB board evaluates the SLG59M1440V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
STDFN-4 | Tape & Reel | 1 | 0.2404 | ||
STDFN-4 |