MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Standard Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
LFPAK | LFPAK56 | Embossed Tape | 1 | 获取样片, |