Renesas' proprietary modulation scheme and algorithms allow the highly integrated buck-boost controllers to achieve the high reliability performance required for battery-powered equipment. Our bidirectional buck-boost controllers eliminate extra sensing circuitry and offer customers a robust feature-set that maintains battery health and superior power utilization.

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
USB Power Delivery改变现有格局 English, 日本語 白皮书 PDF 773 KB
双向DC/DC转换器的设计考虑因素 English, 日本語 白皮书 PDF 820 KB
使用真正的双向升降压控制器造就强大的备用电池系统实现高达99%的效率 English, 日本語 白皮书 PDF 764 KB
Five Easy Steps to Create a Multi-Load Power Solution 白皮书 PDF 846 KB
解密USB-C升压-降压电池充电 English 白皮书 PDF 609 KB
Inside a New Architecture for USB Type-C Applications 白皮书 PDF 320 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB
AN1684: Nonideality of Ground 应用文档 PDF 397 KB
其他
Industrial Power Management Brochure 日本語 手册 PDF 3.51 MB

print新闻及更多资源

类型 日期
40V Multi-Output Isolated Topologies 基本页面 2020年4月10日
Pulse Width Modulation 基本页面 2020年4月10日