The RZ/T1-M group has the Arm® Cortex®-R4 Processor with FPU designed for real-time processing, capable of high-speed operation at up to 450 MHz. And by equipped with the MDIO interface, The RZ/T1-M group is ideal for applications such as optical modules. 6 x 6mm small package contributes to space saving.
Software title
|
Software type
|
公司
|
---|---|---|
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | 瑞萨电子 |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Series Name |
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Memory Interface |
GPU |
Accelerator |
PCIe Revision |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Lead Count (#) |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Supply Voltage (V) |
CPU |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||||||||||||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 0 | - | - | 51 | LFBGA | 112 | -40 to 110°C | N/A | 0 | 否 | Yes | 16-bit x 10-ch, 32-bit x 2-ch | 12-bit x 16-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 24.96 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 0 | - | - | 51 | LFBGA | 112 | -40 to 110°C | N/A | 0 | 否 | Yes | 16-bit x 10-ch, 32-bit x 2-ch | 12-bit x 16-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 23.61 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 1568 | - | - | - | - | 0 | - | - | 51 | LFBGA | 112 | -40 to 110°C | N/A | 0 | 否 | Yes | 16-bit x 10-ch, 32-bit x 2-ch | 12-bit x 16-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 | 22.94 | ||
RZ/T | Cortex-R4F | 450 | 32 | - | 544 | - | - | - | - | 0 | - | - | 51 | LFBGA | 112 | -40 to 110°C | N/A | 0 | 否 | Yes | 16-bit x 10-ch, 32-bit x 2-ch | 12-bit x 16-ch | - | 3 - 3.6 | Cortex-R4F x 1 | 3 |