Function Comparison Table

Common specifications to all products (see individual product pages for capacity and number of channels

Display functions are required by a variety of devices in a variety of fields. Renesas has a rich product lineup supporting a variety of image resolutions.

Group
name
Maximum
operating
frequency
(MHz)
Pin
count
On-chip
SRAM
(Byte)
Display
Controller
Graphics
Accelerator
Video
I/F
Appliation
notes
Evaluation
Boards
RZ/A2M 528 176/256/272/324 4M VDC6 (1ch, 1-RGB or RGB/LVDS) 2D Graphics

1 ch of digital input

List CPU Boards
RZ/A1H 400 256/324 10M VDC5(2 ch, 2-RGB or RGB/LVDS) 2D Graphics
(OpenVG)
2 channels of digital input, and 2 channels of CVBS can be used simultaneously List CPU Boards
RZ/A1M 400 256/324 5M VDC5(2 ch, 2-RGB or RGB/LVDS) 2D Graphics
(OpenVG)
2 channels of digital input, and 2 channels of CVBS can be used simultaneously List CPU Boards
RZ/A1LU 400 176/208 3M VDC5(1 ch of RGB output) 1 ch of digital input List CPU Boards
RZ/A1L 400 176/208 3M VDC5(1 ch of RGB output) 1 ch of digital input List CPU Boards
RZ/A1LC 400 176 2M VDC5(1 ch of RGB output) 1 ch of digital input List CPU Boards
RZ/G1C 1000 501 332 PowerVRTMSGX531
(3D Graphics)
3D Graphics
(OpenGL ES)
2 ch of digital input (Selectable from LVDS 1 channel, RGB888 2 channels or NTSC (CVBS) 1 channel)
RZ/G1E 1000 501 332 PowerVRTMSGX540
(3D Graphics)
3D Graphics
(OpenGL ES)
2 ch of digital input (RGB888 2ch) CPU Boards
RZ/G1N 1500 831 332 PowerVRTMSGX544MP2
(3D Graphics)
3D Graphics
(OpenGL ES)
2 ch of digital input (LVDS 1ch、RGB888 1ch)
RZ/G1M 1500 831 332 PowerVRTMSGX544MP2
(3D Graphics)
3D Graphics
(OpenGL ES)
2 ch of digital input (LVDS 1ch、RGB888 1ch) CPU Boards
RZ/G1H 1400 831 332 PowerVRTMG6400
(3D Graphics)
3D Graphics
(OpenGL ES)
3 ch of digital input (LVDS 2ch、RGB888 1ch)

Lineup for LCD Display

rz_display_en