Updated: Jul. 31, 2023
Renesas Electronics Corporation
* RZ/V2M Linux Package has been updated as RZ/V Verified Linux Package from Jul 31, 2023.
Download the package from the following RZ/V Verified Linux Package web page.
RZ/V Verified Linux Package [5.10-CIP]
[Product Overview]
This product provides Linux Package for RZ/V2M 64bit processors. Please read the Release Note included in this first when you use the package.
[Feature]
[Target Reference Boards]
RZ/V2M Evaluation Board Kit
History
Jul 31, 2023: Integrated into RZ/V Verified Linux Package [5.10-CIP].
•Please refer to the Release Note for details of the changes.
Mar 17, 2023:Linux Package [5.10-CIP] V1.3.0 -update1
•Add the patch to improve the response time of the UART driver.
Oct 31, 2022 : Linux Package [5.10-CIP] V1.3.0, Upgraded the followings:
•Yocto: Upgraded from 2.3.4 to 3.1.14.
•Linux kernel: Upgraded from 4.19.165-cip41 to 5.10.83-cip1.
•Build environment (Linux OS): Upgraded from Ubuntu 18.04 LTS 64bit to Ubuntu 20.04 LTS 64bit.
Mar. 9, 2022: Published the document errata for Linux Package [4.19-CIP] V1.2.0
Feb. 1, 2022: Linux Package [4.19-CIP] V1.2.0
Oct. 8, 2021: Linux Package[4.19-CIP] V1.1.0
Aug. 31, 2021: Linux Package[4.19-CIP] V1.0.0
|
Introducing various adoption cases of AI MPU “RZ/V2M” | 博客 | 2022年7月22日 |
|
The RZ/V2M Development Environment Supports Your Development Easily and Immediately! | 博客 | 2022年6月20日 |
|
为什么不在RZ/V2M上使用 "调谐ISP "来告别手动调谐ISP? | 博客 | 2022年5月12日 |