概览

简介

The combination of "μC3+Linux" can achieve a coexistence of Linux with RTOS on the RZ/G MPUs. It also provides the communication capability between them. The "μC3+Linux" uses an OpenAMP standardized by Multicore Association for inter-OS communication, making it possible to be a multi-OS on both a heterogeneous type processor and a homogenous one. Also, by using the simultaneous start-up boot sequence, it can achieve a fast boot on the RTOS side. In addition, eForce implemented its unique shared memory API allowing for the communication of big data, as graphic data, between Linux and RTOS. If you are worried about the Linux side, technical support, software development,  and consulting can be provided.

Supported MPUs are RZ/G2x and RZ/G1E.

For more information, contact eForce Co., Ltd.
E-mail: [email protected]

产品对比

应用