概览

简介

An anomaly detection system in a specific area with an alert, based on "VisionPose" which is an original AI-Engine of Pose Estimation developed by NEXT-SYSTEM. It can recognize human body parts, and it is suitable for childcare and nursing care. Deliver unique Pose Estimation technology with low power efficiency by using the DRP-AI of the RZ/V MPU series.

Partner Video: Area Intrusion Detection RENESAS x VISIONPOSE

图像

特性

  • Easy to handle by 'Markerless-type'
    • Able to detect solo working by video signal from a camera without any wearable device
  • Anomaly detection in a specific area recognizing each part of a human body
    • Judgment by skeletal frame information, able to recognize each part individually
  • Real-time detection
    • Support real-time AI inference to get skeletal frame information
  • Implementable to Edge device
    • Embed this AI-Engine to AI cameras and other edge devices for rapid operation
  • Support Network camera (IP camera)
    • Compatible with network (IP) cameras and can be used to monitor the congestion status in stores and monitor security.

产品对比

应用

应用

  • Childcare
  • Accident prevention for hospitals, nursing facilities
  • Safety measure at work sites

文档

类型 文档标题 日期
产品简述 PDF 442 KB 日文
1 item