GR-MANGO is equipped with RZ/A2M, which delivers image processing performance 10 times faster than the CPU and strongly accelerates AI processing. It is also equipped with a wide variety of other interfaces such as HDMI, audio, Ethernet, USB, CAN, etc., allowing you to create an embedded AI system that suits your needs.

特性

  • Dynamic Reconfiguration Processor (DRP) - Renesas' proprietary technology
  • Equipped with an Arm® Cortex®-A9 RZ/A2M MPU
  • Built-in 4MB RAM, External 16MB
  • Micro HDMI 
  • Audio In/Out
  • CPU 528MHz High-Speed Operation
  • MIPI-CSI Camera Interface 
  • Ethernet
  • USB Host Function (Type-C)
  • CAN
  • Micro SD

应用

  • Image Processing Related
  • Embedded AI

description文档

文档标题 language 类型 文档格式 文件大小 日期
star CORE GR-MANGO for the Renesas RZ Partner Ecosystem 日本語 产品简述 PDF 364 KB

file_download下载

print新闻及更多资源

类型 日期 升序排列
CORE CORPORATION - GR-MANGO External Link 2021年7月14日