Evaluation kit for software development and system evaluation compatible with PLC modem LSI R9A06G037. Since it has been designated as a special carrier type digital transmission device (technical conformity), it can be used as power line carrier communication equipment under Article 44, Paragraph 1 of the Radio Law Enforcement Regulations (Japanese Ministry of Internal Affairs and Communications designation AH-16008 No.: RTK0EE0003D02001BJ). 2 or more products are required to evaluate PLC communication. The microcomputer (RX631) has the firmware compatible with SimpleMAC (PHY evaluation tool), and the PLC modem LSI R9A06G037 is controlled from the PC using the SimpleMAC GUI.

特性

  • Compatible MCU, PLC Modem LSI
  • MCU group: RX631
  • MCU type on board: R5F5631EDDFP
  • PLC modem LSI: R9A06G037
  • On-board PLC modem LSI model name: R9A06G037

应用

  • PLC Communication

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
PRIME v1.4 Base Node Tool User Manual 手册 PDF 5.08 MB
Meters and More SMITP PLC Synergy Sample Application Quick Start Guide Quick Start Guide PDF 1.62 MB
PRIME Service Node Sample Application Functional Specification for RX Series 手册 PDF 2.79 MB
G3-PLC Sample Program User's Manual 手册 PDF 2.05 MB
G3-PLC Sample Application Start Guide for GCPX3 Board Quick Start Guide PDF 1.01 MB
Guideline on PCB Design for PLC Board for AC 日本語 指南 PDF 1.11 MB
其他
CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631) Schematic/BOM 日本語 原理图 PDF 455 KB

News & Additional Resources