概览

简介

CryptoCore is HCC's main encryption and security library, managed through our Embedded Encryption Manager (EEM). The EEM provides a universal, high-quality standard interface to any hardware or software cryptography implementation. This greatly simplifies the design process, makes software portable, and allows the use of either CryptoCore libraries or hardware-accelerated algorithms on chips that provide them.

CryptoCore for Renesas RA MCUs is available as CryptoCore Base and CryptoCore Pro and is included with higher-level security packages such as SNMP, TLS/DTLS, and SSH. They can also be purchased independently.

图像

特性

  • Advanced Encryption Standard (AES) with key sizes of 128 and 256 bits
  • Elliptic Curve Digital Signature Algorithm (ECDSA) – digital signatures
  • Elliptic Curve Diffie–Hellman (ECDH) – key agreement
  • Secure Hash Algorithm 2 (SHA-256 and SHA-384)
  • MISRA-C compliant
  • Support for Encryption Hardware Acceleration

产品对比

应用

应用

  • IoT devices
  • Security equipment
  • FA machines
  • Industrial equipment
  • Wearable devices
  • Measuring equipment
  • Medical equipment
  • Automotive equipment
  • Home appliances

文档

类型 文档标题 日期
产品简述 PDF 1.07 MB 日文
1 item