Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.

 

R5F2L3ACCNFP: R8C/L3AC Group

These reference oscillation circuit parameters are also applicable to the R8C/L35C, R8C/L36C, R8C/L38C Groups.

 

Measurement conditions: CM11="0" (built-in feedback resistor enabled)

Fre-
quency
Part Number Type Rf
[ohms]
Rd
[ohms]
C1
[pF]
C2
[pF]
Remarks Supply
Voltage
Range(V)
File
Size
Download
Link
4 MHz CSTCR4M00G55-R0 SMD Open 680 (39) (39) SMD type, Built-in capacitor 1.8 to 5.5 201 KByte
CSTLS4M00G56-B0 LEAD Open 330 (47) (47) Built-in capacitor 202 KByte
10 MHz CSTCE10M0G55- R0 SMD Open 0 (33) (33) SMD type, Built-in capacitor 2.7 to 5.5 217 KByte
CSTLS10M0G56-B0 LEAD Open 0 (47) (47) Built-in capacitor 201 KByte
16 MHz CSTCE16M0V53- R0 SMD Open 0 (15) (15) SMD type, Built-in capacitor 2.7 to 5.5 202 KByte
CSTLS16M0X53-B0 LEAD Open 0 (15) (15) Built-in capacitor 202 KByte
20 MHz CSTCE20M0V53- R0 SMD Open 0 (15) (15) SMD type, Built-in capacitor 2.7 to 5.5 223 KByte
CSTLS20M0X53-B0 LEAD 6.8k 0 (15) (15) Built-in capacitor 201 KByte

Built-in capacitor type
* The value in parentheses of C1 and C2 column is the capacity of the built-in capacitor.
SMD type
* It is a board-mounted type.

These reference circuit parameters are also applicable when CM11 = "1" (built-in feedback resistor disabled).
When CM11 = "1", Rf (external feedback resistor) = 1 M [ohms].

 

R5F2L3ACCNFP: R8C/L3AC Group

These reference oscillation circuit parameters are also applicable to the R8C/L35C, R8C/L36C, R8C/L38C Groups.

Vcc Fre-
quency
Part Number Rf
[ohms]
Rd
[k ohms]
Cg
[pF]
Cd
[pF]
Remarks File
Size
Download
Link
3.3 V 32.768 kHz VT-200-FL
(4.4pF)
Built-in 680 3 2 - 510 KByte
5.0 V 32.768 kHz VT-200-FL
(4.4pF)
Built-in 680 3 2 -
3.3 V 32.768 kHz VT-200-FL
(6.0pF)
Built-in 0 6 5 - 425 KByte
5.0 V 32.768 kHz VT-200-FL
(6.0pF)
Built-in 0 6 5 -