Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

R5F21356ANFP: R8C/35A Group

These reference oscillation circuit parameters are also applicable to the following product groups.

  • R8C/32A, R8C/33A, R8C/35A (R5F21354ANFP, R5F21355ANFP, R5F21356ANFP), R8C/3JA, R8C/3GA Groups
  • R8C/32C, R8C/33C, R8C/34C, R8C/35C (R5F21354CDFP, R5F21354CNFP, R5F21355CDFP, R5F21355CNFP, R5F21356CDFP, R5F21356CNFP), R8C/3JC, R8C/3GC Groups

 

Measurement conditions: CM11="1" (built-in feedback resistor disabled)

Fre-
quency
Part Number Type Rf
[ohms]
Rd
[ohms]
C1
[pF]
C2
[pF]
Remarks Supply
Voltage
Range(V)
File
Size
Download
Link
2 MHz CSTCC2M00G56-R0 SMD 1M 4.7k (47) (47) SMD type,
Built-in capacitor
1.8 to 5.5 96 KByte Download
4 MHz CSTCR4M00G55-R0 SMD 1M 680 (39) (39) SMD type,
Built-in capacitor
1.8 to 5.5 96 KByte Download
CSTLS4M00G56-B0 LEAD 1M 330 (47) (47) Built-in capacitor 96 KByte Download
5 MHz CSTCR5M00G55-R0 SMD 1M 470 (39) (39) SMD type,
Built-in capacitor
1.8 to 5.5 96 KByte Download
CSTLS5M00G56-B0 LEAD 1M 150 (47) (47) Built-in capacitor 95 KByte Download
6 MHz CSTCR6M00G55-R0 SMD 1M 220 (39) (39) SMD type,
Built-in capacitor
2.7 to 5.5 96 KByte Download
CSTLS6M00G56-B0 LEAD 1M 150 (47) (47) Built-in capacitor 95 KByte Download
8 MHz CSTCE8M00G55-R0 SMD 1M 0 (33) (33) SMD type,
Built-in capacitor
2.7 to 5.5 101 KByte Download
CSTLS8M00G56-B0 LEAD 1M 33 (47) (47) Built-in capacitor 95 KByte Download
10 MHz CSTCE10M0G55-R0 SMD 1M 0 (33) (33) SMD type,
Built-in capacitor
2.7 to 5.5 101 KByte Download
CSTLS10M0G56-B0 LEAD 1M 0 (47) (47) Built-in capacitor 87 KByte Download
12 MHz CSTCE12M0G55-R0 SMD 1M 0 (33) (33) SMD type,
Built-in capacitor
2.7 to 5.5 101 KByte Download
16 MHz CSTCE16M0V53-R0 SMD 1M 0 (15) (15) SMD type,
Built-in capacitor
2.7 to 5.5 86 KByte Download
CSTLS16M0X53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 87 KByte Download
20 MHz CSTCE20M0V53-R0 SMD 1M 0 (15) (15) SMD type,
Built-in capacitor
2.7 to 5.5 88 KByte Download
CSTCG20M0V53-R0 SMD (small type) 1M 0 (15) (15) SMD type,
Built-in capacitor
88 KByte Download
CSALS20M0X53-B0 LEAD 1M 0 10 10 - 98 KByte Download

Built-in capacitor type
* The value in parentheses of C1 and C2 column is the capacity of the built-in capacitor.
SMD type
* It is a board-mounted type.

 

R5F21356ANFP: R8C/35A Group

These reference oscillation circuit parameters are also applicable to the following product groups.

  • R8C/32A, R8C/33A, R8C/35A (R5F21354ANFP, R5F21355ANFP, R5F21356ANFP), R8C/3JA, R8C/3GA Groups
  • R8C/32C, R8C/33C, R8C/34C, R8C/35C (R5F21354CDFP, R5F21354CNFP, R5F21355CDFP, R5F21355CNFP, R5F21356CDFP, R5F21356CNFP), R8C/3JC, R8C/3GC Groups

 

Measurement conditions: CM11="0" (built-in feedback resistor enabled)

Fre-
quency
Part Number Type Rf
[ohms]
Rd
[ohms]
C1
[pF]
C2
[pF]
Remarks Supply
Voltage
Range(V)
File
Size
Download
Link
2 MHz CSTCC2M00G56-R0 SMD Open 4.7k (47) (47) SMD type,
Built-in capacitor
1.8 to 5.5 96 KByte
4 MHz CSTCR4M00G55-R0 SMD Open 680 (39) (39) SMD type,
Built-in capacitor
1.8 to 5.5 95 KByte
CSTLS4M00G56-B0 LEAD Open 330 (47) (47) Built-in capacitor 95 KByte
5 MHz CSTCR5M00G55-R0 SMD Open 470 (39) (39) SMD type,
Built-in capacitor
1.8 to 5.5 96 KByte
CSTLS5M00G56-B0 LEAD Open 150 (47) (47) Built-in capacitor 95 KByte
6 MHz CSTCR6M00G55-R0 SMD Open 220 (39) (39) SMD type,
Built-in capacitor
2.7 to 5.5 95 KByte
CSTLS6M00G56-B0 LEAD Open 150 (47) (47) Built-in capacitor 95 KByte
8 MHz CSTCE8M00G55-R0 SMD Open 0 (33) (33) SMD type,
Built-in capacitor
2.7 to 5.5 101 KByte
CSTLS8M00G56-B0 LEAD Open 33 (47) (47) Built-in capacitor 95 KByte
10 MHz CSTCE10M0G55-R0 SMD Open 0 (33) (33) SMD type,
Built-in capacitor
2.7 to 5.5 101 KByte
CSTLS10M0G56-B0 LEAD Open 0 (47) (47) Built-in capacitor 87 KByte
12 MHz CSTCE12M0G55-R0 SMD Open 0 (33) (33) SMD type,
Built-in capacitor
2.7 to 5.5 101 KByte
16 MHz CSTCE16M0V53-R0 SMD Open 0 (15) (15) SMD type,
Built-in capacitor
2.7 to 5.5 87 KByte
CSTLS16M0X53-B0 LEAD Open 0 (15) (15) Built-in capacitor 87 KByte
20 MHz CSTCE20M0V53-R0 SMD Open 0 (15) (15) SMD type,
Built-in capacitor
2.7 to 5.5 87 KByte
CSTCG20M0V53-R0 SMD (small type) Open 0 (15) (15) SMD type,
Built-in capacitor
87 KByte
CSALS20M0X53-B0 LEAD Open 0 10 10 - 98 KByte

Built-in capacitor type
* The value in parentheses of C1 and C2 column is the capacity of the built-in capacitor.
SMD type
* It is a board-mounted type.

 

R5F21356ANFP: R8C/35A Group

These reference oscillation circuit parameters are also applicable to the following product groups.

  • R8C/32C, R8C/33C, R8C/34C, R8C/35C, R8C/3GC, R8C/3JC Groups

 

Supply Voltage Range [V]: 1.8 to 5.5

Fre-
quency
Part Number Rf
[ohms]
Rd
[k ohms]
Cg
[pF]
Cd
[pF]
Remarks File
Size
Download
Link
32.768 kHz VT-200_12.5pF OPEN 0 22 22 217 KByte