The R32C/151, 152, 153, 156, 157 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

应用

  • Automotive

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
RX Development Environment Migration Guide Migration from M16C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and NC30WA to CS+ and CC-RX) 日本語 指南 PDF 378 KB
E30A Emulator User's Manual 日本語 手册 PDF 1.00 MB
E8a Emulator User's Manual 日本語 手册 PDF 2.95 MB
R0E000010ACB10 User's Manual (Isolator for E1 Emulator) 日本語 手册 PDF 1.73 MB
High-performance Embedded Workshop V.4.09 User's Manual 日本語 手册 PDF 4.16 MB
R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) 日本語 手册 PDF 178 KB
R32C/100 E30A Emulator Debugger V.1.02 User's Manual 日本語 手册 PDF 3.51 MB
High-performance Embedded Workshop HewTargetServer User's Manual 日本語 手册 PDF 1.85 MB
R32C/100系列 用户手册 软件篇 手册 PDF 13.36 MB
R32C/100 E30A仿真调试器V.1.01用户手册 手册 PDF 10.76 MB
R32C/100 Series C Compiler Package V.1.02 Assembler User's Manual 日本語 手册 PDF 1.05 MB
R32C/100 Series C Compiler Package V.1.02 C Compiler User's Manual 日本語 手册 PDF 7.77 MB
E8a 仿真器 用户手册 手册 PDF 2.37 MB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: M16C Edition 日本語 指南 PDF 926 KB
R32C/100 Series Software Manual 手册 PDF 2.68 MB
瑞萨FLASH开发工具箱4.01(用于Windows®2000和Windows®XP)用户手册 手册 PDF 4.08 MB
E100 仿真器安装指南(硬件编) 手册 PDF 291 KB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 手册 PDF 504 KB
PC4701U 设置指南 手册 PDF 112 KB
PC4701U 用户手册 手册 PDF 1.45 MB
Technical Updates
Updates on R32C/100 Series User's Manuals Regarding software reset, and watchdog timer reset 日本語 Technical Update PDF 181 KB
Note on Using E2PROM Emulation Data Flash (E2dataFlash) 日本語 Technical Update PDF 80 KB
Errata to R32C/151 Group User's Manual: Hardware 日本語 Technical Update PDF 252 KB
Errata to R32C/152 Group User's Manual: Hardware 日本語 Technical Update PDF 253 KB
应用指南 &白皮书
Compiler Package Application Note: The application guide of Call Walker 日本語 应用文档 PDF 243 KB
R32C/100 Series Using the Self Test and Open-Circuit Detection Assist Functions in the A/D Converter 日本語 应用文档 PDF 357 KB
- R32C/100 Series Using the Self Test and Open-Circuit Detection Assist Functions in the A/D Converter 日本語 应用文档 PDF 357 KB
R32C/100 Series Transmitting/Receiving Data Using the Serial Bus Interface in Standard Mode of 4-wire Serial Bus Mode 日本語 应用文档 PDF 509 KB
- R32C/100 Series Transmitting/Receiving Data Using the Serial Bus Interface in Standard Mode of 4-wire Serial Bus Mode 日本語 应用文档 PDF 509 KB
- R32C/100 Series Transmitting/Receiving Data Using the Serial Bus Interface in Synchronous Serial Communication Mode 日本語 应用文档 PDF 489 KB
R32C/100 Series Using Mirror Registers with Three-Phase Motor Control Timers While in Triangular Wave Modulation Mode and Three-Phase Mode 1 日本語 应用文档 PDF 361 KB
- R32C/100 Series Using Mirror Registers with Three-Phase Motor Control Timers While in Triangular Wave Modulation Mode and Three-Phase Mode 1 日本語 应用文档 PDF 361 KB
M16C Family TCP/IP for Embedded system M3S-T4-Tiny: Introduction Guide 日本語 应用文档 PDF 85 KB
R32C/100 Series PWM Output Using Phase Shift Waveform Output Mode in the Intelligent I/O 日本語 应用文档 PDF 229 KB
SH2A and RX Families Signal Processing Library Application Note 日本語 应用文档 PDF 69 KB
R32C/100 Seriese Using the E2PROM Emulation Data Flash 应用文档 PDF 238 KB
- CAN Application Programming Interface 应用文档 PDF 236 KB
Time Measurement Using the Gate Function of Intelligent I/O Groups 0 and 1 日本語 应用文档 PDF 207 KB
Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 0) 日本語 应用文档 PDF 308 KB
Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 1) 日本語 应用文档 PDF 320 KB
Pulse-Width Measurement Using the Time Measurement Function of Intelligent I/O Groups 0 and 1 日本語 应用文档 PDF 222 KB
Three-phase Motor Control Timers(Sawtooth Wave Modulation Mode) 日本語 应用文档 PDF 294 KB
CAN Application Programming Interface 应用文档 PDF 236 KB
A/D Conversion in Repeat Mode 日本語 应用文档 PDF 177 KB
Timer B Operation in Timer Mode 日本語 应用文档 PDF 97 KB
Timer B Operation in Pulse-width Measurement Mode 应用文档 PDF 133 KB
Timer A Operation in One-shot Timer Mode 日本語 应用文档 PDF 164 KB
A/D Conversion in One-shot Mode (External Trigger) 应用文档 PDF 172 KB
Timer B Operation in Event Counter Mode 日本語 应用文档 PDF 132 KB
Delayed One-shot Output 应用文档 PDF 178 KB
Timer A Operation in Pulse-width Modulation Mode (16-bit PWM) 应用文档 PDF 213 KB
Timer B Operation in Pulse-period Measurement Mode 应用文档 PDF 127 KB
A/D Conversion in One-shot Mode 应用文档 PDF 168 KB
R32C/100 Series Interfacing the R32C/111 to an I2S Audio Codec 应用文档 PDF 614 KB
R32C/100 Series Assembler Optimised 64 Point FFT 应用文档 PDF 133 KB
E30A Emulator for the R32C/100 Series Application Note How to Use Trace and Section Time Measurement Events 应用文档 PDF 962 KB
Skipping the Activation of A/D Converter using MTU2 日本語 应用文档 PDF 214 KB
Delay Activation of A/D Converter using MTU2 日本語 应用文档 PDF 214 KB
A/D Conversion in Continuous Scan Mode 日本語 应用文档 PDF 213 KB
Activation of the A/D Converter using Compare-Match on MTU2 channel 0 日本語 应用文档 PDF 215 KB
- R8C/10、R8C/11、R8C/12、R8C/13群的不同点 应用说明 English, 日本語 应用文档 PDF 312 KB
- Utility To Convert S-Record Data To A C-Structure 应用文档 PDF 255 KB
R8C/10、R8C/11、R8C/12、R8C/13群的不同点 应用说明 English, 日本語 应用文档 PDF 312 KB
Utility To Convert S-Record Data To A C-Structure 应用文档 PDF 255 KB
- A Sprintf Function Implementation for Smaller ROM/RAM 应用文档 PDF 163 KB
A Sprintf Function Implementation for Smaller ROM/RAM 应用文档 PDF 163 KB
Flash Development Toolkit Application Note (Introduction) 日本語 应用文档 PDF 2.58 MB
M3T-NC308WA, M3T-NC30WA Application Notes (C Compilers for M16C Family) 应用文档 PDF 2.05 MB
High-performance Embedded Workshop Tcl/Tk Application Note 应用文档 PDF 1.43 MB
PCN / PDN
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 产品变更通告 PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 1.46 MB
下载
Flash Development Toolkit V.4.09 Release 03 Upgrade 日本語 Upgrade - Programmer EXE 40.31 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 02 日本語 Evaluation Software EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.45 MB
Flash Development Toolkit V.4.09 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.47 MB
Flash Development Toolkit V.4.09 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.09 Release 00 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
- R32C/100 Series Using the Self Test and Open-Circuit Detection Assist Functions in the A/D Converter 日本語 样例程序 ZIP 916 KB
R32C/100 Series Using the Self Test and Open-Circuit Detection Assist Functions in the A/D Converter 日本語 样例程序 ZIP 916 KB
Flash Development Toolkit V.4.08 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 39.98 MB
Flash Development Toolkit V.4.08 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 3.22 MB
- R32C/100 Series Transmitting/Receiving Data Using the Serial Bus Interface in Standard Mode of 4-wire Serial Bus Mode 日本語 样例程序 ZIP 890 KB
R32C/100 Series Transmitting/Receiving Data Using the Serial Bus Interface in Standard Mode of 4-wire Serial Bus Mode 日本語 样例程序 ZIP 890 KB
R32C/100 Series Transmitting/Receiving Data Using the Serial Bus Interface in Synchronous Serial Communication Mode 日本語 样例程序 ZIP 872 KB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Renesas E-Series USB Driver V.1.02 Release 00 日本語 软件 EXE 3.25 MB
Flash Development Toolkit V.4.08 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 24.65 MB
Flash Development Toolkit V.4.08 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 40.02 MB
External Flash Definition Editor V.1.00 Release 01 日本語 软件 ZIP 648 KB
- R32C/100 Series Using Mirror Registers with Three-Phase Motor Control Timers While in Triangular Wave Modulation Mode and Three-Phase Mode 1 样例程序 ZIP 545 KB
- R32C/100 シリーズ ミラーレジスタを使用した三相モータ制御用タイマ機能 (三角波変調/三相モード1) 样例程序 ZIP 606 KB
R32C/100 Series Using Mirror Registers with Three-Phase Motor Control Timers While in Triangular Wave Modulation Mode and Three-Phase Mode 1 样例程序 ZIP 545 KB
E8a Emulator Software V.1.05 Release 01 (Full package) 日本語 Upgrade - Debugger EXE 309.49 MB
- M3S-T4-Tiny for the M16C Family V.1.04 Release 00E: Network software library - Ultracompact TCP/IP protocol stack [high-speed version] 日本語 样例程序 ZIP 5.09 MB
R32C E8a Emulator debugger V.1.01.01 (Debugger package version of E8a Emulator Software V.1.05 Release 00) 日本語 Upgrade - Debugger EXE 18.51 MB
- R32C/100 Series PWM Output Using Phase Shift Waveform Output Mode in the Intelligent I/O 日本語 样例程序 ZIP 439 KB
R32C/100 E30A Emulator Debugger V.1.02 Release 00 Upgrade 日本語 Upgrade - Debugger EXE 92.55 MB
- Signal Processing Library (Standard Version) 样例程序 ZIP 5.96 MB
- R32C/100 Seriese Using the E2PROM Emulation Data Flash 样例程序 ZIP 491 KB
CAN Application Programming Interface 样例程序 ZIP 2.77 MB
- Time Measurement Using the Gate Function of Intelligent I/O Groups 0 and 1 日本語 样例程序 ZIP 447 KB
- Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 0) 日本語 样例程序 ZIP 541 KB
- Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 1) 日本語 样例程序 ZIP 551 KB
- Pulse-Width Measurement Using the Time Measurement Function of Intelligent I/O Groups 0 and 1 日本語 样例程序 ZIP 461 KB
- Three-phase Motor Control Timers (Sawtooth Wave Modulation Mode) 日本語 样例程序 ZIP 527 KB
Device File Updater for R32C series V.1.03 日本語 软件 EXE 4.67 MB
- CAN Application Programming Interface 样例程序 ZIP 2.77 MB
- A/D Conversion in Repeat Mode 样例程序 ZIP 438 KB
- クロック発生回路(フラッシュメモリ版の停電時の処理) 样例程序 ZIP 293 KB
- Timer B Operation in Timer Mode 样例程序 ZIP 357 KB
- Timer B Operation in Pulse-width Measurement Mode 样例程序 ZIP 394 KB
- Timer A Operation in One-shot Timer Mode 样例程序 ZIP 417 KB
- A/D Conversion in One-shot Mode (External Trigger) 样例程序 ZIP 432 KB
- Timer B Operation in Event Counter Mode 样例程序 ZIP 392 KB
- Delayed One-shot Output 样例程序 ZIP 438 KB
- Timer A Operation in Pulse-width Modulation Mode (16-bit PWM) 样例程序 ZIP 472 KB
- Timer B Operation in Pulse-period Measurement Mode 样例程序 ZIP 388 KB
- A/D Conversion in One-shot Mode 样例程序 ZIP 427 KB
- R32C/100 Series Interfacing the R32C/111 to an I2S Audio Codec 样例程序 ZIP 894 KB
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, M16C Edition 日本語 样例程序 ZIP 56 KB
- R32C/100 Series Assembler Optimised 64 Point FFT 样例程序 ZIP 324 KB
E8a self-check program V.1.00.02 日本語 软件 ZIP 116 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 软件 EXE 1.30 MB
- Skipping the Activation of A/D Converter using MTU2 样例程序 ZIP 340 KB
- CPU書き換えモード(EW0モード)を使った内蔵フラッシュメモリ書き換え 样例程序 ZIP 1.51 MB
- Delay Activation of A/D Converter using MTU2 样例程序 ZIP 339 KB
- DMACを使ったシリアルインタフェース送受信 样例程序 ZIP 695 KB
- A/D Conversion in Continuous Scan Mode 样例程序 ZIP 336 KB
- ウェイトモード設定例 样例程序 ZIP 659 KB
- Activation of the A/D Converter using Compare-Match on MTU2 channel 0 样例程序 ZIP 339 KB
- 低速モード移行手順 样例程序 ZIP 606 KB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 软件 EXE 7.57 MB
Renesas MCU Perl Script to Convert S-Record Data to a C Structure 样例程序 ZIP 613 KB
Renesas MCU Utility To Convert S-Record Data To A C-Structure 样例程序 ZIP 303 KB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure 样例程序 ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) 样例程序 ZIP 391 KB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure 样例程序 ZIP 303 KB
A Sprintf Function Implementation for Smaller ROM/RAM 样例程序 ZIP 145 KB
- A Sprintf Function Implementation for Smaller ROM/RAM 样例程序 ZIP 145 KB
Tcl/Tk HEW Sample control program 日本語 样例程序 ZIP 9 KB
Tcl Sample Program 日本語 样例程序 ZIP 17 KB
Tk Sample Program 日本語 样例程序 ZIP 14 KB
Tool News
[Notes] C/C++ Compiler Package for M16C and R8C Families 日本語 Tool News - Note PDF 141 KB
E8a Emulator Software Revised to V.1.03 Release 04 日本語 Tool News - Release PDF 368 KB
E30A Emulator Supports More MCUs 日本語 Tool News - Release PDF 314 KB
Flash Development Toolkit Revised to V.4.05 Release 00 日本語 Tool News - Release PDF 365 KB
The External Flash Definition Editor EFE Published Tool News - Release PDF 516 KB
Flash Development Toolkit Revised to V.3.07 Release 05 日本語 Tool News - Release PDF 193 KB
E8a Emulator Software Revised to V.1.03 Release 03 日本語 Tool News - Release PDF 197 KB
A Note on Using E8a Emulator Software 日本語 Tool News - Note PDF 194 KB
Flash Development Toolkit Revised to V.4.04 Release 00 日本語 Tool News - Release PDF 199 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 02 日本語 Tool News - Release PDF 195 KB
其他
瑞萨电子MCU新产品型号速查手册 手册 PDF 13.57 MB
瑞萨电子汽车电子产品型号速查手册 手册 PDF 3.10 MB
Renesas Microcomputer M16C Family Selection Guide 日本語 手册 PDF 3.02 MB
R32C E8a Emulator Debugger V.1.01.01 Release Notes 日本語 Release Note PDF 112 KB
R32C/100 E30A Emulator Debugger V.1.02.00 Release Notes 日本語 Release Note PDF 209 KB
瑞萨MCU型号速查手册 手册 PDF 2.81 MB
Simply the Best cost performance 32bit MCU - R32C 手册 PDF 3.01 MB
Trouble shoot document M16C_R8C保护寄存器设置问题 其他 PDF 92 KB
MCU M16C Family (R32C/M32C/M16C/R8C) 手册 PDF 29.76 MB
Trouble Shoot Documents 六相PWM功能失效 其他 PDF 106 KB
Trouble Shoot Documents NC30编译器汉字字符支持 其他 PDF 206 KB
Trouble Shoot Documents 中断响应时间的问题 其他 PDF 109 KB
Trouble Shoot Documents 中断嵌套 其他 PDF 120 KB
Trouble Shoot Documents 地址重叠错误 其他 PDF 136 KB
Trouble Shoot Documents R8C浮点问题 其他 PDF 112 KB
Trouble Shoot Documents R8C如何混合编程 其他 PDF 117 KB
Trouble Shoot Documents ID 和检查ID问题 其他 PDF 121 KB
Trouble Shoot Documents 仿真时的WDT问题 其他 PDF 102 KB
Renesas Semiconductor Lead-Free Packages 手册 PDF 1.32 MB

软件与工具

文档标题 类型 Description 公司
FAT File System File System FAT file system, Original file system
Renesas
Crypto Library Security / Crypto Robust encode library to ensure security for all types of system developments Renesas
JPEG Encode and Decode Library Imaging JPEG Library Renesas
M3T-MR100/4 Real-time OS for R32C/100 Series ITRON OS μITRON4.0 Specification real-time OS for R32C/100シリーズ [Required IDE :High-performance Embedded Workshop]
Renesas
C/C++ Compiler Package for R8C and M16C Families Compiler/Assembler C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
E30A Emulator On-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100Series MCUs. NSD is Renesas original OCD (On-chip Debugger). Renesas
E8a Emulator On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
Simulator Debugger for R32C Series Simulator Simulator Debugger for R32C/100 Series [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas