Renesas Starter Kit for R32C/118 (Discontinued product)
The Renesas Starter Kit for R32C/118 is intended as a user-friendly introductory and evaluation tool for the R32C/118 microcontroller. The board also provides a useful...
Software title
|
Software type
|
公司
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | 瑞萨电子 |
JPEG Encode and Decode Library JPEG Library
|
Imaging | 瑞萨电子 |
M3T-MR100/4 Real-time OS for R32C/100 Series μITRON4.0 Specification real-time OS for R32C/100シリーズ [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | 瑞萨电子 |
Data Flash Driver Block type Device Drivers for data flash embedded microcontrollers
|
On-chip Flash Memory | 瑞萨电子 |
C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
下载
RX Development Environment Migration Guide Migration from M16C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and NC30WA to CS+ and CC-RX)Compiler Package Application Note: The application guide of Call Walker Rev.1.00RX Compiler Application Notes: 4-Sample Project RX Migration Guide: M16C EditionM3T-NC308WA, M3T-NC30WA Application Notes (C Compilers for M16C Family)
|
Compiler/Assembler | 瑞萨电子 |
E30A On-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100Series MCUs. NSD is Renesas original OCD (On-chip Debugger).
|
Emulator | 瑞萨电子 |
E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
|
Emulator | 瑞萨电子 |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | 瑞萨电子 |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | 瑞萨电子 |
Simulator Debugger for R32C Series Simulator Debugger for R32C/100 Series [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | 瑞萨电子 |
10 items
|
The Renesas Starter Kit for R32C/118 is intended as a user-friendly introductory and evaluation tool for the R32C/118 microcontroller. The board also provides a useful...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
Timer |
ADC |
DAC |
RTC |
LVD |
DMA |
CAN (ch) |
Ethernet |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||
N/A | R32C/100 | 16 | 63 | 768 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 63 | 1024 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 1024 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 63 | 1024 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 1024 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 63 | 768 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 768 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 768 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 63 | 768 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 768 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 1024 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 63 | 1024 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 63 | 1024 | 8 | 100 | 64 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 63 | 1024 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 40 | 512 | 8 | 144 | 64 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 40 | 384 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 384 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 512 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 512 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 48 | 640 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 48 | 640 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 40 | 384 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 384 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 384 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 384 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 48 | 640 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 48 | 640 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 40 | 512 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 512 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 40 | 512 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 40 | 512 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 48 | 640 | 8 | 100 | 50 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
N/A | R32C/100 | 16 | 48 | 640 | 8 | 144 | 50 | 16-bit x 11-ch | 10-bit x 34-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C | ||
2029 1月 | R32C/100 | 16 | 40 | 512 | 8 | 100 | 64 | 16-bit x 11-ch | 10-bit x 26-ch | 8-bit x 2-ch | 否 | 是的 | No | 2 | No | -40 to 85°C |