The M32C/8B Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

应用

  • Home Appliance

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
M32C/8B 群 瑞萨单片机 English, 日本語 数据手册 PDF 712 KB
使用指南与说明
RX Development Environment Migration Guide Migration from M16C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and NC30WA to CS+ and CC-RX) 日本語 指南 PDF 378 KB
E8a Emulator User's Manual 日本語 手册 PDF 2.95 MB
Flash Development Toolkit V.4.09 Release 03 (for Windows 7, Windows 8.1, Windows 10) User's Manual 日本語 手册 PDF 3.55 MB
R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) 日本語 手册 PDF 178 KB
PC7501 Setup Guide (Emulator for M16C Family) 日本語 手册 PDF 59 KB
PC7501 User's Manual (Emulator for M16C Family) 日本語 手册 PDF 1.04 MB
R0E3308B0EPB00 Supplementary Document (Emulation Probe for M32C/8B Group) 日本語 手册 PDF 49 KB
E8a Emulator Additional Document for User's Manual (Notes on Connecting the M32C/8B) 日本語 手册 PDF 669 KB
MAP Viewer V.3.00 User's Manual (Utility for C Compiler Package) 日本語 手册 PDF 292 KB
M3T-NC308WA V.5.42 Assembler User's Manual (C Compiler Package for M32C Series) 手册 PDF 1.06 MB
M3T-NC308WA V.5.42 C Compiler User's Manual (C Compiler Package for M32C Series) 日本語 手册 PDF 1.87 MB
M3T-NC308WA V.5.42 Release 00 Guidebook (C Compiler Package for M32C Series) 日本語 手册 PDF 852 KB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: M16C Edition 日本語 指南 PDF 926 KB
M32C/8B Group Hardware Manual 日本語 手册 PDF 7.18 MB
E100 仿真器安装指南(硬件编) 手册 PDF 291 KB
M32C PC7501 Emulator Debugger V.1.03 User's Manual (for M32C/80, M16C/70 Series) 日本語 手册 PDF 3.80 MB
MISRA C Rule Checker SQMlint V.1.03 User's Manual 日本語 手册 PDF 504 KB
M32C/80 Series Software Manual 日本語 手册 PDF 2.04 MB
PC4701U 设置指南 手册 PDF 112 KB
PC4701U 用户手册 手册 PDF 1.45 MB
Technical Updates
M32C/81, M32C/82 and M32C/83 groups Precaution on the DMAII Bit in the RLVL Register Technical Update PDF 25 KB
M32C/80 series and M16C/80 group Precaution on Stop Mode Technical Update PDF 33 KB
Precaution for the Use of the Three-Phase Motor Control Timer Functions Technical Update PDF 25 KB
M32C/80 Series Cautions for Using DMAC Technical Update PDF 17 KB
M16C/80, M32C/82 and M32C/83 Groups Usage Precaution on Three-phase Motor Control Timer's Function Technical Update PDF 22 KB
应用指南 &白皮书
RX Family, M16C Family Migrating from the M16C Family to the RX Family: Simple I2C Mode 日本語 应用文档 PDF 729 KB
Compiler Package Application Note: The application guide of Call Walker 日本語 应用文档 PDF 243 KB
M32C/84, 85, 87, 88, 8A, 8B Groups Real-Time Port Output Using the DMAC and Ports 日本語 应用文档 PDF 277 KB
- M32C/84, 85, 87, 88, 8A, 8B Groups Real-Time Port Output Using the DMAC and Ports 日本語 应用文档 PDF 277 KB
M32C/84, 85, 87, 88, 8A and 8B Groups Data Reception Using the Serial Interface in Clock Synchronous Mode 日本語 应用文档 PDF 279 KB
M32C/84, 85, 87, 88, 8A and 8B Groups Data Transmission Using the Serial Interface in Clock Synchronous Mode 日本語 应用文档 PDF 302 KB
- M32C/84, 85, 87, 88, 8A and 8B Groups Data Reception Using the Serial Interface in Clock Synchronous Mode 日本語 应用文档 PDF 279 KB
- M32C/84, 85, 87, 88, 8A and 8B Groups Data Transmission Using the Serial Interface in Clock Synchronous Mode 日本語 应用文档 PDF 302 KB
M16C Family TCP/IP for Embedded system M3S-T4-Tiny: Introduction Guide 日本語 应用文档 PDF 85 KB
I2C总线控制程序 应用说明 English, 日本語 应用文档 PDF 2.15 MB
- R8C/10、R8C/11、R8C/12、R8C/13群的不同点 应用说明 English, 日本語 应用文档 PDF 312 KB
- Utility To Convert S-Record Data To A C-Structure 应用文档 PDF 255 KB
R8C/10、R8C/11、R8C/12、R8C/13群的不同点 应用说明 English, 日本語 应用文档 PDF 312 KB
Utility To Convert S-Record Data To A C-Structure 应用文档 PDF 255 KB
A Sprintf Function Implementation for Smaller ROM/RAM 应用文档 PDF 163 KB
- Serial EEPROM of HN58X25xxx Series Control Using Clock Synchronous Serial I/O (UART) of M16C 应用文档 PDF 228 KB
Countermeasures against noise 应用文档 PDF 215 KB
Programming Guidelines Assembly Language 应用文档 PDF 1.04 MB
M3T-NC308WA, M3T-NC30WA Application Notes (C Compilers for M16C Family) 应用文档 PDF 2.05 MB
- Virtual EEPROM 应用文档 PDF 81 KB
Virtual EEPROM 应用文档 PDF 81 KB
Application Example of Multiple-Channel PWM Using DMAC 日本語 应用文档 PDF 245 KB
Programming Guidelines (C Language) 应用文档 PDF 727 KB
Operation of D-A Converter 日本語 应用文档 PDF 52 KB
Long-Period Timers 日本語 应用文档 PDF 77 KB
Buzzer Output 应用文档 PDF 64 KB
Delayed One-Shot Output 应用文档 PDF 87 KB
The Program Transmission Method to RAM 应用文档 PDF 107 KB
High-performance Embedded Workshop Tcl/Tk Application Note 应用文档 PDF 1.43 MB
Using Simple I2C Bus Mode 应用文档 PDF 486 KB
Digital Audio I/F driver using the peripheral functions 应用文档 PDF 419 KB
General-purpose Program for Converting from Hexadecimal Data to ASCII Code 日本語 应用文档 PDF 112 KB
Transferring strings 应用文档 PDF 67 KB
Indirect Subroutine Call 应用文档 PDF 74 KB
Clearing RAM 应用文档 PDF 67 KB
Selecting minimum 应用文档 PDF 67 KB
Comparing strings 应用文档 PDF 67 KB
Compressing BCD 应用文档 PDF 69 KB
Transferring Blocks 应用文档 PDF 68 KB
Selecting maximum or minimum 应用文档 PDF 67 KB
Changing Blocks 应用文档 PDF 69 KB
Selecting maximum 应用文档 PDF 67 KB
PCN / PDN
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 产品变更通告 PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 产品变更通告 PDF 1.46 MB
下载
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
Flash Development Toolkit V.4.09 Release 03 Upgrade 日本語 Upgrade - Programmer EXE 40.31 MB
[Evaluation Software] Flash Development Toolkit V.4.09 Release 02 日本語 Evaluation Software EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 41.01 MB
Flash Development Toolkit V.4.09 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.45 MB
Flash Development Toolkit V.4.09 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
Flash Development Toolkit V.4.09 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 10.47 MB
Flash Development Toolkit V.4.09 Release 00 Upgrade 日本語 Upgrade - Programmer EXE 41.03 MB
- M32C/84, 85, 87, 88, 8A, 8B Groups Real-Time Port Output Using the DMAC and Ports 样例程序 ZIP 481 KB
- M32C/84,85,87,88,8A,8Bグループ DMACとポートによるリアルタイムポート出力 样例程序 ZIP 568 KB
M32C/84, 85, 87, 88, 8A, 8B Groups Real-Time Port Output Using the DMAC and Ports 样例程序 ZIP 481 KB
Flash Development Toolkit V.4.08 Release 02 Upgrade 日本語 Upgrade - Programmer EXE 39.98 MB
Flash Development Toolkit V.4.08 Release 02 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 3.22 MB
High-performance Embedded Workshop V.4.09.01 Full Update 日本語 Upgrade - IDE EXE 68.25 MB
High-performance Embedded Workshop V.4.09.01 Differential Update(From V.4.09.00) 日本語 Upgrade - IDE EXE 15.89 MB
Flash Development Toolkit V.4.08 Release 01 (Light version) Upgrade 日本語 Upgrade - Programmer EXE 24.65 MB
Flash Development Toolkit V.4.08 Release 01 Upgrade 日本語 Upgrade - Programmer EXE 40.02 MB
- M32C/84, 85, 87, 88, 8A and 8B Groups Data Reception Using the Serial Interface in Clock Synchronous Mode 样例程序 ZIP 476 KB
- M32C/84,85,87,88,8A,8Bグループ シリアルインタフェース動作(クロック同期モードの受信) 样例程序 ZIP 618 KB
- M32C/84, 85, 87, 88, 8A and 8B Groups Data Transmission Using the Serial Interface in Clock Synchronous Mode 样例程序 ZIP 498 KB
- M32C/84,85,87,88,8A,8Bグループ シリアルインタフェース動作(クロック同期モードの送信) 样例程序 ZIP 590 KB
M32C/84, 85, 87, 88, 8A and 8B Groups Data Reception Using the Serial Interface in Clock Synchronous Mode 样例程序 ZIP 476 KB
M32C/84, 85, 87, 88, 8A and 8B Groups Data Transmission Using the Serial Interface in Clock Synchronous Mode 样例程序 ZIP 498 KB
E8a Emulator Software V.1.05 Release 01 (Full package) 日本語 Upgrade - Debugger EXE 309.49 MB
- M3S-T4-Tiny for the M16C Family V.1.04 Release 00E: Network software library - Ultracompact TCP/IP protocol stack [high-speed version] 日本語 样例程序 ZIP 5.09 MB
M32C E8a Emulator debugger V.1.04.01 (Debugger package version of E8a Emulator Software V.1.05 Release 00) 日本語 Upgrade - Debugger EXE 20.23 MB
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, M16C Edition 日本語 样例程序 ZIP 56 KB
E8a self-check program V.1.00.02 日本語 软件 ZIP 116 KB
Install Manager Utility V.1.03.01 Upgrade 日本語 软件 EXE 1.30 MB
M32C/8B Group IBIS 5.0V Rev.1.0 日本語 模型 - IBIS IBS 128 KB
M32C/8B Group IBIS 5.0V Rev.1.0 日本語 模型 - IBIS IBS 125 KB
M32C/8B Group IBIS 3.0V Rev.1.0 日本語 模型 - IBIS IBS 120 KB
M32C/8B Group IBIS 3.0V Rev.1.0 日本語 模型 - IBIS IBS 117 KB
AutoUpdate Utility V.1.05.00 Upgrade 日本語 软件 EXE 7.57 MB
- M16C/60, M16C/Tiny, M32C/80 Frequency Modulated Waveform Generation Using DMA Using IAR C-Compiler 样例程序 ZIP 109 KB
- タイマA動作(パルス幅変調モード、8ビットPWMモード) 样例程序 ZIP 422 KB
Renesas MCU Perl Script to Convert S-Record Data to a C Structure 样例程序 ZIP 613 KB
Renesas MCU Utility To Convert S-Record Data To A C-Structure 样例程序 ZIP 303 KB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure 样例程序 ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) 样例程序 ZIP 391 KB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure 样例程序 ZIP 303 KB
- A Sprintf Function Implementation for Smaller ROM/RAM 样例程序 ZIP 145 KB
Serial EEPROM HN58X25xxx Series Sample Program M16C(UART) 样例程序 ZIP 272 KB
M32C PC7501 Emulator Debugger V.1.03 Release 00 Upgrade 日本語 Upgrade - Debugger EXE 77.44 MB
Virtual EEPROM 样例程序 ZIP 121 KB
- Virtual EEPROM 样例程序 ZIP 121 KB
- Application Example of Multiple-Channel PWM Using DMAC 样例程序 ZIP 218 KB
- ディレードワンショット出力 样例程序 ZIP 53 KB
- Operation of D-A Converter 样例程序 ZIP 28 KB
- BCD乗算汎用プログラム 样例程序 ZIP 87 KB
- Long-Period Timers 样例程序 ZIP 48 KB
- 可変ベクタテーブル汎用プログラム 样例程序 ZIP 98 KB
- Buzzer Output 样例程序 ZIP 36 KB
- Delayed One-Shot Output 样例程序 ZIP 55 KB
- The Program Transmission Method to RAM 样例程序 ZIP 50 KB
- Using Simple I2C Bus Mode 样例程序 ZIP 511 KB
- Digital Audio I/F driver using the peripheral functions 样例程序 ZIP 376 KB
- General-purpose Program for Converting from Hexadecimal Data to ASCII Code 样例程序 ZIP 55 KB
- 簡易I2Cバスの応用 样例程序 ZIP 694 KB
- Transferring strings 日本語 样例程序 ZIP 58 KB
- Indirect Subroutine Call 日本語 样例程序 ZIP 70 KB
- Clearing RAM 日本語 样例程序 ZIP 58 KB
- Selecting minimum 日本語 样例程序 ZIP 58 KB
- Comparing strings 日本語 样例程序 ZIP 59 KB
- Compressing BCD 日本語 样例程序 ZIP 63 KB
- Transferring Blocks 日本語 样例程序 ZIP 59 KB
- Selecting maximum or minimum 日本語 样例程序 ZIP 58 KB
- Changing Blocks 日本語 样例程序 ZIP 60 KB
- Selecting maximum 日本語 样例程序 ZIP 58 KB
Tool News
[Notes] C/C++ Compiler Package for M16C and R8C Families 日本語 Tool News - Note PDF 141 KB
E8a Emulator Software Revised to V.1.03 Release 04 日本語 Tool News - Release PDF 368 KB
Flash Development Toolkit Revised to V.4.05 Release 00 日本語 Tool News - Release PDF 365 KB
Flash Development Toolkit Revised to V.3.07 Release 05 日本語 Tool News - Release PDF 193 KB
E8a Emulator Software Revised to V.1.03 Release 03 日本語 Tool News - Release PDF 197 KB
A Note on Using E8a Emulator Software 日本語 Tool News - Note PDF 194 KB
Flash Development Toolkit Revised to V.4.04 Release 00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 02 日本語 Tool News - Release PDF 195 KB
High-performance Embedded Workshop Revised to V.4.07.00 日本語 Tool News - Release PDF 199 KB
E8a Emulator Software Revised to V.1.03 Release 01 日本語 Tool News - Release PDF 195 KB
Flash Development Toolkit Revised to V.4.03 Release 02 日本語 Tool News - Release PDF 199 KB
其他
瑞萨电子MCU新产品型号速查手册 手册 PDF 13.57 MB
瑞萨电子汽车电子产品型号速查手册 手册 PDF 3.10 MB
Renesas Microcomputer M16C Family Selection Guide 日本語 手册 PDF 3.02 MB
M32C E8a Emulator Debugger V.1.04.01 Release Notes 日本語 Release Note PDF 129 KB
M32C/8B Group Register Definition 日本語 Software & Tools - Others ZIP 33 KB
瑞萨MCU型号速查手册 手册 PDF 2.81 MB
Trouble shoot document M16C_R8C保护寄存器设置问题 其他 PDF 92 KB
MCU M16C Family (R32C/M32C/M16C/R8C) 手册 PDF 29.76 MB
Trouble Shoot Documents 六相PWM功能失效 其他 PDF 106 KB
Trouble Shoot Documents NC30编译器汉字字符支持 其他 PDF 206 KB
Trouble Shoot Documents 中断响应时间的问题 其他 PDF 109 KB
Trouble Shoot Documents 中断嵌套 其他 PDF 120 KB
Trouble Shoot Documents 地址重叠错误 其他 PDF 136 KB
Trouble Shoot Documents R8C浮点问题 其他 PDF 112 KB
Trouble Shoot Documents R8C如何混合编程 其他 PDF 117 KB
Trouble Shoot Documents ID 和检查ID问题 其他 PDF 121 KB
Trouble Shoot Documents 仿真时的WDT问题 其他 PDF 102 KB
Renesas Semiconductor Lead-Free Packages 手册 PDF 1.32 MB

软件与工具

文档标题 类型 Description 公司
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Serial Memory Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory Renesas
SPI Serial EEPROM Driver Serial Memory Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series Renesas
FAT File System File System FAT file system, Original file system
Renesas
Crypto Library Security / Crypto Robust encode library to ensure security for all types of system developments Renesas
JPEG Encode and Decode Library Imaging JPEG Library Renesas
C/C++ Compiler Package for R8C and M16C Families Compiler/Assembler C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
E8a Emulator On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
Simulator Debugger for M32C Series Simulator Simulator Debugger for M32C/80 and M16C/80 Series [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas