The Renesas Starter Kit for M32C/87 is intended as a user-friendly introductory and evaluation tool for the M32C/87 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit.
The Renesas Starter Kit for M32C/87 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8a on chip debugging interface.