Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
RAM (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
CPU |
LVD |
DMA |
Timer |
ADC |
DAC |
Ethernet |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||
8 | 36 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -20 to 85°C | |||||
8 | 36 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -20 to 85°C | |||||
8 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 6-ch | No | -20 to 85°C | ||||||
8 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 6-ch | No | -20 to 85°C | ||||||
8 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 6-ch | No | -20 to 85°C | ||||||
8 | 36 | 2 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | |||||
8 | 36 | 2 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | |||||
8 | 32 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 6-ch | No | -20 to 85°C | |||||
8 | 32 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 6-ch | No | -20 to 85°C | |||||
8 | 32 | 740 | 否 | No | 8-bit x 2-ch, 16-bit x 2-ch | 10-bit x 6-ch | No |