Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash version  1. For Consumer use

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F3687FP 2.00M SMD CSTCC2M00G56-R0
(*CSTCC2.00MG0H6)
(47) (47) OPEN 0 2.7 to 5.5 -20 to +75 TCD-02-0627
4.00M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-00-0628
Lead CSTLS4M00G53-B0
(*CSTS0400MG03)
(15) (15) OPEN 0 TCD-00-0629
8.00M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-00-0630
Lead CSTCE8M00G53-B0
(*CSTS0800MG03)
(15) (15) OPEN 0 TCD-00-0631
10.00M SMD CSTCE10M0G52-R0
(*CSTS1000MG03)
(10) (10) OPEN 0 TCD-00-0632
Lead CSTLS10M0G53-B0
(*CSTS1000MG03)
(15) (15) OPEN 0 TCD-00-0633
12.00M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-00-0634
16.00M SMD CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-00-0635
HD6433687G 20.00M SMD CSTCE20M0V51-R0 (5) (5) OPEN 0 TCD-04-1586
Small
SMD
CSTCG20M0V51-R0 (5) (5) OPEN 0 TCD-05-0080

 

 

Flash version  2. For Automobile use

IC Name Freq. Type Parts Number Condition Supply Voltage
(V)
Temperature
Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F3687FP
2.000M SMD CSTCC2M00G56A-R0 (47) (47) OPEN 0 4.0 to 5.5 -40 to +125 TCD-05 -0167
4.000M CSTCR4M00G55B-R0 (39) (39) OPEN 0 TCD-05 -0168
6.000M CSTCR6M00G55B-R0 (39) (39) OPEN 0 TCD-05 -0169
8.000M CSTCE8M00G52A-R0 (10) (10) OPEN 0 TCD-05 -0170
10.000M CSTCE10M0G52A-R0 (10) (10) OPEN 0 TCD-05 -0171
12.000M CSTCE12M0G52A-R0 (10) (10) OPEN 0 TCD-05 -0172
16.000M CSTCE16M0V51A-R0 (5) (5) OPEN 0 TCD-05 -0173
20.000M CSTCE20M0V51A-R0 (5) (5) OPEN 0 TCD-05 -0174

 

 

Mask version  1. For Consumer use

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD6433687 2.00M SMD CSTCC2M00G56-R0
(*CSTCC2.00MG0H6)
(47) (47) OPEN 0 2.7 to 5.5 -20 to +75 TCD-02-1235
4.00M SMD CSTCR4M00G53-R0 (15) (15) OPEN 0 TCD-02-1236
Lead CSTLS4M00G53-B0
(*CSTS0400MG03)
(15) (15) OPEN 0 TCD-02-1237
8.00M SMD CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-02-1238
Lead CSTLS8M00G53-B0
(*CSTS0800MG03)
(15) (15) OPEN 0 TCD-02-1239
10.00M SMD CSTCE10M0G52-R0
(*CSTS1000MG03)
(10) (10) OPEN 0 TCD-02-1241
Lead CSTLS10M0G53-B0
(*CSTS1000MG03)
(15) (15) OPEN 0 TCD-02-1242
12.00M SMD CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-02-1243
16.000M SMD CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-02-1244
20.00M SMD CSTCE20M0V51-R0 (5) (5) OPEN 0 TCD-04 -1585
Small
SMD
CSTCG20M0V51-R0 (5) (5) OPEN 0 TCD-05 -0081

 

 

Mask version  2. For Automobile use

IC Name Freq. Type Parts Number Condition Supply Voltage
(V)
Temperature
Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD6433687
2.000M SMD CSTCC2M00G56A-R0 (47) (47) OPEN 0 4.0 to 5.5 -40 to +125 TCD-05 -0175
4.000M CSTCR4M00G55B-R0 (39) (39) OPEN 0 TCD-05 -0176
6.000M CSTCR6M00G55B-R0 (39) (39) OPEN 0 TCD-05 -0177
8.000M CSTCE8M00G52A-R0 (10) (10) OPEN 0 TCD-05 -0178
10.000M CSTCE10M0G52A-R0 (10) (10) OPEN 0 TCD-05 -0179
12.000M CSTCE12M0G52A-R0 (10) (10) OPEN 0 TCD-05 -0180
16.000M CSTCE16M0V51A-R0 (5) (5) OPEN 0 TCD-05 -0181
20.000M CSTCE20M0V51A-R0 (5) (5) OPEN 0 TCD-05 -0182

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(c2=180mm), -B0:Bulk]

(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.

 

 

For further information, please contact Murata Manufacturing Co., Ltd

 

IC Name Freq. Type Parts Number Condition Supply Voltage(V) Temperature(℃) Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64N
3687GFP
32.768
kHz
surface mount SP-T2A (6) (5) OPEN 0 Vcc=3.0
Vcc=5.5
25 SPT2A_6.0pF
(20) (18) OPEN 0 SPT2A_12.5pF
SSP-T7 (9) (8) OPEN 0 SSPT7_7.0pF
(20) (18) OPEN 0 SSPT7_12.5pF
LEAD VT-200 (5) (5) OPEN 330k VT200_6.0pF
(18) (18) OPEN 0 VT200_12.5pF

 

 

 

For further information, please contact Seiko Instruments Inc. .