Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash Version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36049 4.000M Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 3.0 to 5.5 -40 to +85 TCD-04-0315
8.000M CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-04-0316
10.000M CSTLS10M0G53-B0 (47) (47) OPEN 0 TCD-04-0317
2.000M SMD CSTCC2M00G56-R0 (39) (39) OPEN 0 TCD-04-0318
4.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-04-0319
8.000M CSTCE16M0V51-R0 (10) (10) OPEN 0 TCD-04-0320
10.000M CSTCR4M00G55-R0 (10) (10) OPEN 0 TCD-04-0321
12.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-04-0322
16.000M CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-04-0323
20.000M CSTCE20M0V53-R0 (15) (15) OPEN 0 TCD-04-0324
HD64F36049G 4.000M Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 3.0 to 5.5 -40 to +85 TCD-04-0352
8.000M CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-04-0353
10.000M CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-04-0354
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 TCD-04-0355
4.000M CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-0356
8.000M CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0357
10.000M CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0358
12.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-04-0359
16.000M CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-04-0360

 

 

Mask Version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperatur Range
(degrees C)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64336049 4.000M Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 2.7 to 5.5 -40 to +85 TCD-04-0325
8.000M CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-04-0326
10.000M CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-04-0327
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 TCD-04-0328
4.000M CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-0329
8.000M CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0330
10.000M CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0331
12.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-04-0332
16.000M CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-04-0333
20.000M CSTCE20M0V53-R0 (15) (15) OPEN 0 TCD-04-0334
HD64336049G 4.000M Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 2.7 to 5.5 -40 to +85 TCD-04-0361
8.000M CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-04-0362
10.000M CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-04-0363
2.000M SMD CSTCC2M00G56-R0 (47) (47) OPEN 0 TCD-04-0364
4.000M CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-0365
8.000M CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0366
10.000M CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0367
12.000M CSTCE12M0G52-R0 (10) (10) OPEN 0 4.0 to 5.5 TCD-04-0368
16.000M CSTCE16M0V53-R0 (15) (15) OPEN 0 TCD-04-0369

Note : CST** type has the built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(φ=180mm), -B0:Bulk]

(*) Murata changed Part No. in June of 2001. New Part No is shown on the above table with current Part No.

 

 

 

FLASH version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36049GH 32.768
kHz
surface
mount
SP-T2A (5) (4) OPEN 0 Vcc=3.0
Vcc=5.5
25 SPT2A_6.0pF
(18) (18) OPEN 0 SPT2A_12.5pF
SSP-T7 (7) (6) OPEN 0 SSPT7_7.0pF
(18) (18) OPEN 0 SSPT7_12.5pF

 

 

MASK version

IC Name Freq. Type Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64336049GH 32.768
kHz
surface
mount
SP-T2A (5) (4) OPEN 0 Vcc=3.0
Vcc=5.5
25 SPT2A_6.0pF
(18) (18) OPEN 0 SPT2A_12.5pF
SSP-T7 (7) (7) OPEN 0 SSPT7_7.0pF
(18) (18) OPEN 0 SSPT7_12.5pF

 

 

For further information, please contact Seiko Instruments Inc. .