The 72T1885 is a 32K x 18 / 64K x 9 TeraSync 2.5V FIFO memory with clocked read and write controls and a flexible Bus-Matching x18/x9 data flow. Bus-Matching TeraSync FIFOs are particularly appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes. There are two possible timing modes of operation with these devices: IDT Standard mode and First Word Fall Through mode.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 384 KB | |
指南 | PDF 123 KB | |
End Of Life Notice | PDF 497 KB | |
产品变更通告 | PDF 24 KB | |
产品变更通告 | PDF 80 KB | |
产品变更通告 | PDF 211 KB | |
产品变更通告 | PDF 26 KB | |
产品变更通告 | PDF 274 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.