The FE library for trials verifies potential of new Advanced power-saving TCAM solutions to be supplied
TCAM FE-Lib for trials toward the product specifications examination phase allows customers to study new solutions using the TCAM macro with a desired configuration suited for advanced technologies such as TSMC N7.
What are “TCAM solutions” to be newly supplied?
- FE-Lib of the TCAM is provided before concluding IP license.
- Allows customers to examine specifications of the TCAM macro with a desired configuration suited for advanced technologies (such as 7 nm).
- The advanced TCAM macro with functions (including extended search function and power saving using pre-search) can be incorporated in customers’ original devices.
- Cost-effective TCAM macro (such as area-saving and high-efficiency DFT technology using custom macros).
Provision of cutting-edge TCAM macro and functions that provide added value further enhances the value of customers’ applications.
图像
- 1. Application Package
- 2. Early Adapter Kit
- 3. IP Configuration Tool
- 4. TCAM FE-Lib for Product Study
- 5. Noise Design Consulting
- 6. Renesas IP Product Seminars
Contact Us
For general inquiries about IP licenses, please contact us.