A configuration facilitating tool for Ips requiring examination of advanced complex specifications
As a first release, an IP configuration tool that can formulate PCIe Core specifications and examine performance optimization for applications is provided. An intuitive GUI (Graphical User Interface) tool avoids misoperation, thus achieving short turn around times (TAT).
What is “Configuration Tool“?
- Can formulate PCI-Express Link Core specifications and examine performance optimization for customers’ applications.
- Easy simulation of a choice of over 500,000 configurations (including PCI-Express link speed, number of lanes, and bus bit width) to achieve best performance.
- Intuitive GUI tool avoids misoperation, and enables automatic generation of RTL and documents that meet the customer’s specifications.
Providing an environment where customers can freely study advanced IP configuration
图像
- 1. Application Package
- 2. Early Adapter Kit
- 3. IP Configuration Tool
- 4. TCAM FE-Lib for Product Study
- 5. Noise Design Consulting
- 6. Renesas IP Product Seminars
Contact Us
For general inquiries about IP licenses, please contact us.