ISL32741E

PROFIBUS Compliant 6kV VDE-Reinforced Isolated RS-485 Transceiver

Product Status: Mass Production

OVERVIEW

The ISL32741E is a galvanically isolated, high-speed differential bus transceiver, designed for bidirectional data communication on balanced transmission lines. The device uses Giant Magnetoresistance (GMR) as its isolation technology.

The part is available in a 16 Ld SOICW package with true 8mm creepage distance.

The ISL32741E is PROFIBUS compliant, including the rigorous PROFIBUS differential output voltage specifications.

A unique ceramic/polymer composite barrier provides 6kV reinforced isolation and 44,000 years of barrier life.

The device is compatible with 3V and 5V input supplies, allowing an interface to standard microcontrollers without additional level shifting.

Current limiting and thermal shutdown features protect against output short circuits and bus contention that may cause excessive power dissipation. Receiver inputs are a full fail-safe design, ensuring a logic high R-output if A/B are floating or shorted.

KEY FEATURES

  • 40Mbps data rate
  • 6kVRMS isolation/1000VRMS working voltage
  • 12.8kV surge immunity
  • 3V to 5V power supplies
  • 20ns propagation delay
  • 5ns pulse skew
  • 50kV/μs (typical), 30kV/μs (minimum) common-mode transient immunity
  • 15kV ESD protection
  • Low EMC footprint
  • Thermal shutdown protection
  • Temperature ranges available
  • -40°C to +85°C (EIBZ) and -40°C to +125°C (EFBZ)
  • Meets or exceeds ANSI RS-485 and ISO 8482:1987(E)
  • PROFIBUS compliant
  • 0.3” true 8mm 16 Ld SOICW package
  • UL 1577 recognized
  • VDE V 0884-10 certified

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL32741E
Basic Information
Production Status
Mass Production
Data Rate
40 Mbps
Half/Full Duplex
Half
Isolation Rating (kV)
6kV
Working Voltage (Vrms)
1000Vrms
VDD1 (V)
3.0V to 5.5V
VDD2 (V)
4.5V to 5.5V
IDD1 (mA)
3-4mA
IDD2 (mA)
5mA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Action Needed