Provides 32 PCIe Gen2 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
FCBGA | 484 | C | No | Tray | ||
FCBGA | 484 | C | No | Reel | ||
FCBGA | 484 | C | Yes | Tray | ||
FCBGA | 484 | C | Yes | Reel | ||
FCBGA | 484 | I | Yes | Tray | ||
FCBGA | 484 | I | Yes | Reel | ||
FCBGA | 484 | I | No | Tray | ||
FCBGA | 484 | I | No | Reel | ||
FCBGA | 484 | C | No | Tray | ||
FCBGA | 484 | C | No | Reel | ||
FCBGA | 484 | C | Yes | Tray | ||
FCBGA | 484 | C | Yes | Reel | ||
FCBGA | 484 | I | Yes | Tray | ||
FCBGA | 484 | I | Yes | Reel | ||
FCBGA | 484 | I | No | Tray | ||
FCBGA | 484 | I | No | Reel |