瑞萨电子能为 100G、200G 和 400G 光纤网络提供综合全面的线性与限幅光调制器驱动器与跨阻放大器产品组合。瑞萨电子的先进集成电路采用专有的设计拓扑结构,可为光学通信系统提供具备高准度信号完整性的小尺寸低功耗解决方案。瑞萨电子驱动器解决方案经过精心优化,能与最新的铌酸锂与磷化铟调制器实现对接,可提供GPPO 模块、表面贴装 (SMT),裸片等多种封装形式。
通过使用相干技术,线路侧光学通信系统经量身定制,可支持向 100Gbps 数据率和更高数据率的重大过渡。综合运用磷化铟、砷化镓及硅锗技术,瑞萨电子的光学调制器驱动器既能始终一致地提供优异的输出性能与稳定性,同时又能最大限度地降低任务关健型参数(功耗与尺寸等)以符合CFPx 系列小型封装,从而充分满足相干系统和更高波特率应用的需求。
Function |
Data Rate Max (Gbps) |
Channels (#) |
Output Type |
Output Voltage (V) |
应用 |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
器件号 | |||||||
32Gbps Single Channel Linear Driver | Linear Driver | 32 | 1 | Differential | 3 | 200Gbps advanced multi-level modulation systems and more... |
|
4 x 64Gbps Linear Differential Driver | Linear Driver | 64 | 4 | Differential | 2.8 | 400/600Gbps 16/64QAM advanced multi-level modulation systems and more... |
121.26 |
4 x 64Gbps Linear Differential Driver | Linear Driver | 64 | 4 | Differential | 2.8 | 400/600Gbps 16/64QAM advanced multi-level modulation systems and more... |
323.2 |
4 x 64Gbps Linear Differential Driver | Linear Driver | 64 | 4 | Differential | 4 | 400/600Gbps 16/64QAM advanced multi-level modulation systems and more... |
|
4 × 64Gbaud Linear Differential I/O Driver | Linear Driver | 64 | 4 | Differential | 4 | 400/600Gbps 16/64QAM advanced multi-level modulation systems | |
4 × 64Gbaud Linear Differential I/O Flip-Chip Driver | Linear Driver | 64 | 4 | Differential | 4 | 400/600Gbps 16/64QAM advanced multi-level modulation systems | |
4 x 96Gbaud Linear Driver with Differential Input and Single-Ended Output | Linear Driver | 96 | 4 | Differential and Single-Ended | 2 | 800G and beyond advanced multi-level QAM modulation systems | |
4 x 96Gbaud Linear Differential I/O Driver | Linear Driver | 96 | 4 | Differential | 2 | 800G and beyond advanced multi-level QAM modulation systems | |
4 x 128Gbaud Linear Differential I/O Driver | Linear Driver | 128 | 4 | Differential | 2.5 | 800G and beyond advanced multi-level QAM modulation systems | 643.75 |
4 × 128Gbaud Linear Differential I/O Driver | Linear Driver | 128 | 4 | Differential | 2.5 | 800G and beyond advanced multi-level QAM modulation systems | 427.57 |
4 × 32Gbaud Quad-Channel Limiting Driver | Limiting Driver | 32 | 4 | Differential | 2.7 | 100Gbps DP-QPSK coherent pluggable module applications | 266.52 |
An overview of Renesas’ 64 Gbaud GX76474 driver family and GX36420 series Coherent TIAs that combine exceptional analog performance, low power, and high reliability with high bandwidth and configurability to support coherent optical communications, the telecom industry’s fastest growing segment. Both series also cover all the optical modulator technologies currently on the market, including Lithium Niobate, Indium Phosphide, and Silicon Photonics, as well as the industry-standard ICR and TROSA configurations.