Product Features

  • Single-channel and Dual-channel Ethernet PHY Products Offering
  • Single 3.3V power supply
  • Fully compliant with IEEE 802.3 for 100Base-TX, 100Base-FX
    and 10Base-T
  • IEEE 1588 v1 and v2 version available
  • Auto-negotiation and parallel detection
  • Full and half duplex operation
  • MDI/MDI-X crossover
  • MII based on 25MHz clock, or RMII based on 50MHz clock
  • Package Information:
    • Single-channel: 48 pin LQFP (7x7 mm2)
    • Dual-channel:    80 pin LQFP (12x12 mm2)

Special Features

  • Lowest latency
  • Permanent cable quality tracking
  • Fast link up mode
  • Fast link-down detect
  • Initialization of PHY in isolation from network
Ethernet PHY ASSP Chip Board

Dual-channels 10/100 Ethernet PHY Block Overview

Dual-channels 10/100 Ethernet PHY Block Overview Diagram

Single-channels 10/100 Ethernet PHY Block Overview

Single-channels 10/100 Ethernet PHY Block Overview Diagram