概览

简介

The 650-07 is a low cost, low jitter, high performance clock synthesizer for networking applications. Using analog Phase-Locked Loop (PLL) techniques, the device accepts a 12.5 MHz or 25.00 MHz clock or fundamental mode crystal input to produce multiple output clocks for networking chips, PCI devices, SDRAM, and ASICs. The 650-07 outputs all have 0 ppm synthesis error.

产品对比

应用

文档

设计和开发

模型