The 87972I-147 is a low skew, LVCMOS/LVTTL Clock Generator and a member of the family of High Performance Clock Solutions from IDT. The 87972I-147 has three selectable inputs and provides 14 LVCMOS/LVTTL outputs. The 87972I-147 is a highly flexible device. Using the crystal oscillator input, it can be used to generate clocks for a system. All of these clocks can be the same frequency or the device can be configured to generate up to three different frequencies among the three output banks. Using one of the single ended inputs, the 87972I-147 can be used as a zero delay buffer/multiplier/ divider in clock distribution applications. The three output banks and feedback output each have their own output dividers which allows the device to generate a multitude of different bank frequency ratios and output-to-input frequency ratios. In addition, 2 outputs in Bank C (QC2, QC3) can be selected to be inverting or non-inverting. The output frequency range is 10MHz to 150MHz. Input frequency range is 6MHz to 150MHz. The 87972I-147 also has a QSYNC output which can be used or system synchronization purposes. It monitors Bank A and Bank C outputs and goes low one period of the faster clock prior to coincident rising edges of Bank A and Bank C clocks. QSYNC then goes high again when the coincident rising edges of Bank A and Bank C occur. This feature is used primarily in applications where Bank A and Bank C are running at different frequencies, and is particularly useful when they are running at non-integer multiples of one another.

特性

  • Fully integrated PLL
  • Fourteen LVCMOS/LVTTL outputs
  • (12)clocks, (1)feedback, (1)sync
  • Selectable crystal oscillator interface or LVCMOS/LVTTL reference clock inputs
  • CLK0, CLK1 can accept the following input levels: LVCMOS or LVTTL
  • Output frequency range: 10MHz to 150MHz
  • VCO range: 240MHz to 500MHz
  • Output skew: 200ps (maximum)
  • Cycle-to-cycle jitter, (all banks ÷4): 55ps (maximum)
  • Full 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature
  • Compatible with PowerPC™ and Pentium™ Microprocessors
  • Available in lead-free (RoHS 6) package

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
87972DYI-147LF
Obsolete TQFP 52 I 是的 Tray
Availability
87972DYI-147LFT
Obsolete TQFP 52 I 是的 Reel
Availability

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
87972I-147 Datasheet 数据手册 PDF 306 KB
应用指南 &白皮书
AN-828 Termination - LVPECL 应用文档 PDF 322 KB
AN-845 Termination - LVCMOS 应用文档 PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers 应用文档 PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection 应用文档 PDF 495 KB
AN-840 Jitter Specifications for Timing Signals 应用文档 PDF 442 KB
AN-834 Hot-Swap Recommendations 应用文档 PDF 153 KB
AN-836 Differential Input to Accept Single-ended Levels 应用文档 PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced 应用文档 PDF 160 KB
AN-827 Application Relevance of Clock Jitter 应用文档 PDF 1.15 MB
AN-815 Understanding Jitter Units 应用文档 PDF 565 KB
AN-805 Recommended Ferrite Beads 应用文档 PDF 121 KB
PCN / PDN
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN 产品停产通告 PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN 产品停产通告 PDF 537 KB
PCN# : A1401-02 Alternate Copper Wire Assembly Site 产品变更通告 PDF 36 KB
PDN# : N-12-22R2 PRODUCT DISCONTINUANCE NOTICE 产品停产通告 PDF 363 KB
下载
87972I-147 IBIS Model 模型 - IBIS ZIP 6 KB
其他
Clock Distribution Overview 日本語 概览 PDF 217 KB
IDT Clock Generation Overview 日本語 概览 PDF 1.83 MB