The 8P34S2106 is a high-performance, low-power, differential dual 1:6 LVDS output 1.8V / 2.5V fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Two independent buffer channels are available, each channel has six low-skew outputs. High isolation between channels minimizes noise coupling. AC characteristics such as propagation delay are matched between channels. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S2106 ideal for clock distribution applications demanding well-defined performance and repeatability. The device is characterized to operate from a 1.8V / 2.5V power supply. The integrated bias voltage references enable easy interfacing of AC-coupled signals to the device inputs.

特性

  • Dual 1:6 low skew, low additive jitter LVDS fanout buffers
  • Matched AC characteristics across both channels
  • High isolation between channels
  • Low power consumption
  • Both differential CLKA, nCLKA and CLKB, nCLKB inputs accept
    LVDS, LVPECL and single-ended LVCMOS levels
  • Maximum input clock frequency: 2GHz
  • Output amplitudes: 350mV, 500mV (selectable)
  • Output bank skew: 10ps typical
  • Output skew: 20ps typical
  • Low additive phase jitter, RMS: < 45fs typical,
    (fREF = 156.25MHz, 12kHz - 20MHz)
  • Full 1.8V and 2.5V supply voltage mode
  • Lead-free (RoHS 6), 40-lead VFQFN packaging
  • -40°C to 85°C (Tc ≤ 105°C) operating temperature range
 

产品选择

下单器件型号 Part Status Pkg. Type Lead Count (#) Temp. Grade Tape Pin 1 Quad Pb (Lead) Free Carrier Type Buy Sample
8P34S2106NLGI
Active VFQFPN 40 I 是的 Tray
Availability
8P34S2106NLGI/W
Active VFQFPN 40 I 2 是的 Reel
Availability
8P34S2106NLGI8
Active VFQFPN 40 I 1 是的 Reel
Availability
8P34S2106AHGI
Active WLCSP 48 I 2 是的 Cut Tape
Availability
8P34S2106AHGI8
Active WLCSP 48 I 2 是的 Reel
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
8P34S2106 Datasheet 数据手册 PDF 657 KB
应用指南 &白皮书
AN-846 Termination - LVDS 应用文档 PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers 应用文档 PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection 应用文档 PDF 495 KB
AN-840 Jitter Specifications for Timing Signals 应用文档 PDF 442 KB
AN-834 Hot-Swap Recommendations 应用文档 PDF 153 KB
AN-833 Differential Input Self Oscillation Prevention 应用文档 PDF 180 KB
AN-836 Differential Input to Accept Single-ended Levels 应用文档 PDF 120 KB
AN-827 Application Relevance of Clock Jitter 应用文档 PDF 1.15 MB
AN-815 Understanding Jitter Units 应用文档 PDF 565 KB
AN-805 Recommended Ferrite Beads 应用文档 PDF 121 KB
PCN / PDN
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility 产品变更通告 PDF 983 KB
其他
Clock Distribution Overview 日本語 概览 PDF 217 KB
RF Timing Family Product Overview 概览 PDF 464 KB
Timing Solutions Products Overview 概览 PDF 4.11 MB
IDT Products for Radio Applications 日本語 产品简述 PDF 2.34 MB
8P34S21xx-series 1.8V Dual RF Clock / Data Fanout Buffers 产品简述 PDF 291 KB
IDT Clock Generation Overview 日本語 概览 PDF 1.83 MB