R2A11301FT is single-chip system power supply for CPU core and DDR (DDR2 and DDR3)

Single-chip system power supply for CPU core and DDR (DDR2 and DDR3)

 

  • Switching Regulator × 2 ch. (variable, 0.8V to 10V)
  • Dual N-ch. MOSFETs Synchronous drive (Renesas HAT2210RJ recommended)
  • Support for backup mode using external control
  • Operating power supply voltage range: 3.4V to 50V (50V: 250msec)
  • HTQFP-64 package with small mounting area
  • On-chip 8-ch. 12-bit ADC (successive approximation type)
  • SPI setting, output
  • Switchable input level (3.3V/5V)
  • Input tolerant (excluding shutdown)

 

On-chip function for varying reg. voltage using adaptive voltage scaling (AVS) port

 

System Block Diagram:

 

 

Specifications:

 

Item R2A11301FT Specifications
SW System Synchronous rectification
Number of output channels 2CH : for CPU-Core and DDR
Max. output current Various setting with external component arbitrarily
Switching Frequency Variable (410KHz, 460kHz), External input PLL available
Operating Temperature range -40 to 105 degrees C
Input Withstand Voltage 3.4 to 35V
Output Voltage Variable (0.8V~10V)
Output Voltage Tolerance ±1% (whole temp. range) <Target value>
Softstart Function yes
Anti-FET Overcurrent at Start-up yes
Phase-shift available for Oscillation yes
AVS Variable -Width : +/-35mV (3steps: -35mV,no adjustment, K35mV)
AD Converter 12bit /8ch
Successive approximation type
Input tolerant, 5V/3V input available
Supply Voltage : 3.3V
Control and output by SPI interface
Others
  • SPI Interface :
     ●Switchable over current detection level
     ●SW_Clock selelctable / Internal and external Clock mode select
Package HQFP-64 (Lead-free, Halogen-free)

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.