概览

简介

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

特性

  • Logic level operation to (–4 to –6 V Gate drive)
  • High endurance capability against to the shut-down circuit
  • Built-in the over temperature shut-down circuit
  • Latch type shut down operation (need 0 voltage recovery)

产品对比

应用

文档

设计和开发

模型