Support is limited to customers who have already adopted these products.
The 2SJ626 is a switching device which can be driven directly by a 4. 0 V power source. The 2SJ626 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|
器件号 | |||
TMM | Embossed Tape | ||
TMM | Embossed Tape | ||
TMM | Embossed Tape |