Support is limited to customers who have already adopted these products.
The DG211 is a low cost, CMOS monolithic, Quad SPST analog switch. It can be used in general purpose switching applications for communications, instrumentation, process control and computer peripheral equipment and provides true bi-directional performance in the ON condition and blocks signals to 30VP-P in the OFF condition.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 542 KB | |
End Of Life Notice | PDF 262 KB | |
产品变更通告 | PDF 152 KB | |
产品变更通告 | PDF 86 KB | |
End Of Life Notice | PDF 692 KB | |
应用文档 | PDF 843 KB | |
应用文档 | PDF 468 KB | |
应用文档 | PDF 300 KB | |
应用文档 | PDF 270 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
购买 / 样片 |
|
---|---|---|---|---|
器件号 | ||||
PDIP | Tube | 1500 | ||
PDIP | Tube | 2000 | ||
SOICN | Tube | 1920 | ||
SOICN | Reel | 2500 |