The HI5760 is a 10-bit, 125MSPS, High-Speed, low power, D/A converter which is implemented in an advanced CMOS process. Operating from a single +3V to +5V supply, the converter provides 20mA of full scale output current and includes edge-triggered CMOS input data latches. Low glitch energy and excellent frequency domain performance are achieved using a segmented current source architecture. For an equivalent performance dual version, see the HI5728. This device complements the CommLink™ HI5X60 family of High-Speed converters offered by Intersil, which includes 8, 10, 12, and 14-bit devices.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 967 KB | |
手册 | PDF 5.20 MB 日文 | |
End Of Life Notice | PDF 1.17 MB | |
产品变更通告 | PDF 98 KB | |
手册 - 开发工具 | PDF 219 KB | |
应用文档 | PDF 503 KB | |
其他 | PDF 305 KB | |
应用文档 | PDF 1.08 MB | |
应用文档 | PDF 287 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.