文档标题 | 信息 |
---|---|
Package Name | Y41.17X19 |
Package Previous Code | YGS |
Package Description | Custom 41 I/O 17.0mm x 19.0mm x 3.55mm HDA Module ISL8278M |
Package Status | Active |
Package Type | Module |
类别 | PLASTIC |
Package Code | YGS |
分类 | PLASTIC |
Lead Count | 41 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 19mm |
Thickness | 3.55mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 17.00 x 19.00 x 3.55 |