文档标题 | 信息 |
---|---|
Package Name | Y58.18X23 |
Package Previous Code | YGL |
Package Description | Custom 58 I/O 18.0mm x 23.0mm x 7.5mm HDA Module |
Package Status | Active |
Package Type | Module |
类别 | PLASTIC |
Package Code | YGL |
分类 | PLASTIC |
Lead Count | 58 |
Pb (Lead) Free | Yes |
长度 | 23mm |
宽度 | 18mm |
Thickness | 7.45mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 23.00 x 18.00 x 7.45 |