文档标题 | 信息 |
---|---|
Package Description | TSOP 8.00x11.80x1.00 mm 0.55mm Pitch |
Package Status | Active |
Package Type | TSOP |
类别 | PLASTIC |
Package Code | PZG28 |
分类 | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 8mm |
Pb Free Category | e3 Sn |
宽度 | 11.8mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.55mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 8.0 x 11.8 x 1.0 |