文档标题 | 信息 |
---|---|
Package Description | SSOP 18.40x7.50x2.30 mm 0.64mm Pitch |
Package Status | Active |
Package Type | SSOP |
类别 | PLASTIC |
Package Code | PV56 |
分类 | 240 |
Lead Count | 56 |
Pb (Lead) Free | No |
长度 | 18.4mm |
Pb Free Category | e0 |
宽度 | 7.5mm |
Thickness | 2.3mm |
Peak Reflow Temp | 225.00°C |
Pitch | 0.64mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 18.4 x 7.5 x 2.3 |