文档标题 | 信息 |
---|---|
Package Description | SOIC 11.50x7.60x2.34 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
类别 | PLASTIC |
Package Code | PS18 |
分类 | 240 |
Lead Count | 18 |
Pb (Lead) Free | No |
长度 | 11.5mm |
Pb Free Category | e0 |
宽度 | 7.6mm |
Thickness | 2.34mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 11.5 x 7.6 x 2.34 |