文档标题 信息
Package Description PLCC 24.00x24.00x3.63 mm 1.27mm Pitch
Package Status Active
Package Type PLCC
类别 PLASTIC
Package Code PL68
分类 240
Lead Count 68
Pb (Lead) Free No
长度 24mm
Pb Free Category e0
宽度 24mm
Thickness 3.63mm
Peak Reflow Temp 225.00°C
Pitch 1.27mm
Package Carrier Reel, Tray, Tube
Pkg. Dimensions (mm) 24.0 x 24.0 x 3.63

文档

类型 文档标题 日期
Package Outline Drawing PDF 112 KB
End Of Life Notice PDF 45 KB
2 items