文档标题 | 信息 |
---|---|
Package Name | PLQP0176KF-D |
Package Previous Code | T176GM-50B-GBK-1 |
JEITA Standard | P-HLFQFP176-24x24-0.50 |
Package Status | Active |
Package Type | HLFQFP |
类别 | IC |
Package Code | pkg_9438 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
长度 | 24mm |
宽度 | 24mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |