文档标题 | 信息 |
---|---|
Package Name | PRBG0256DB-A |
Package Previous Code | 256F7X-B |
JEITA Standard | P-BGA256-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_929 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.5 |