文档标题 | 信息 |
---|---|
Package Name | PRQP0052FB-D |
Package Previous Code | S52GC-100-3BH-4 |
JEITA Standard | P-QFP52-14X14-1.00 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8125 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 14 x 14 x 3 |