文档标题 | 信息 |
---|---|
Package Name | PRQP0044GE-D |
Package Previous Code | S44GB-80-3S4-1 |
JEITA Standard | P-QFP44-10x10-0.80 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8123 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 3.1mm |
Pkg. Dimensions (mm) | 10 x 10 x 3.1 |