文档标题 | 信息 |
---|---|
Package Name | PRQP0080GF-A |
Package Previous Code | P80G-80-12-3 |
JEITA Standard | P-QFP80-14x20-0.80 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8109 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 14mm |
Thickness | 2.45mm |
Pkg. Dimensions (mm) | 20 x 14 x 2.45 |