文档标题 | 信息 |
---|---|
Package Name | PLQP0040GA-A |
Package Previous Code | P40G-80-S-3 |
JEITA Standard | P-LQFF40-9.5x9.5-0.80 |
Package Status | Active |
Package Type | LQFP |
类别 | IC |
Package Code | pkg_8082 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 9.5mm |
宽度 | 9.5mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 9.5 x 9.5 x 1.6 |